Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
END OF LIFE
discontinued
RoHS Compliant

TLE4284D V33

END OF LIFE
The TLE4284D V33 is a monolithic integrated NPN type voltage regulator that can supply loads up to 1.0 A.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

Product details

  • Accuracy
    3 %
  • Budgetary Price €/1k
    0.69
  • Dropout Voltage
    1300 mV
  • Early Warning
    no
  • Enable (=Inhibit)
    no
  • Hold
    no
  • Operating Temperature
    -40 °C to 150 °C
  • Operating Voltage
    4.7 V to 40 V
  • Output Current max
    1000 mA
  • Output Voltage Type
    3.3 V
  • Over Voltage Protection
    no
  • Planned to be available until at least
    n.a
  • Power Fail
    no
  • Power Good
    no
  • Qualification
    Automotive
  • Quiescent Current
    800 µA
  • Regulator Type
    General Purpose
  • Reset
    no
  • Status Output
    no
  • Watchdog
    no
OPN
TLE4284DV33ATMA1
Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:

Product Status discontinued
Infineon Package
Package Name DPAK
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
It is designed to supply microprocessor systems or other loads under the severe conditions of automotive applications and therefore it is equipped with additional protection against overload, short circuit and over temperature.TLE4284DV is the available version of this product.

Features

  • Adjustable output voltage or 1.5V, 1.8V, 2.6V, 3.3 V, 5.0V output voltage
  • 1.0 A output current
  • Low dropout voltage, typ. 1 V
  • Short circuit protection
  • Over temperature protection
  • Wide operating range up to 40 V
  • Wide temperature range of T j = -40 to 150  ° C
  • Suitable for use in automotive electronics
  • Green Product (RoHS compliant)
  • AEC Qualified

Benefits

  • Robust protection features
  • Wide input operation and temperature range

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }